WINDLINK LV-RS (N)HXCSLOE 0.6/1 kV
HXCSLOE-JZ 42x1.5.jpg)
Description
Torsion resistant low-voltage cable for free hanging of max. 100 m
Description
Standards
International : EN 50363; HD 22-13; IEC 60228; IEC 60502Description
Applications
Low-voltage loop cable WINDLINK LV-RS (N)HXCSLOE was developed for special application condition in wind turbines. The construction is torsion resistant by free hanging of max.100 m. These cables are specified for medium mechanical stress and for operation under permanent influence of sea water and usage outdoor.
Resistance to
- permanent movement
- permanent vibrations
- compressive stress
- oil, EN60811-2-1, ASTM No.2, 24 h at 100 °C
- low smoke, IEC 61034, >50 %
- halogen-free IEC 60754
- permanent influence of seawater
- ozone influence, EN 60811-2-1 clause 8
- suitable for torsion of max. 6 counterclockwise rotations and min. free hanging up from 25 m
Design
Core
Conductor
- Copper, plain, flexible concentrically stranded circular
Insulation
- Extruded halogen-free rubber compound EI8 acc. to EN 50363-5
Screen
- Tinned wire copper braid, covering min. 80 %
Outer Sheath
- Extruded halogen-free EVA compound EM8 acc. to EN 50363-6
Characteristics
Construction characteristics | |
---|---|
Halogen free | IEC 60754-2 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Flame retardant | EN 50265-2-1 |
Silicone free | Yes |
RoHS compliant | Yes |
Max. conductor temperature in service | 90°C |
Weather resistance | Excellent |
Short-circuit max. conductor temperature | 250°C |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Operating conditions
Temperatures |
moved |
-35 / +90 °C |
transport and stock |
-40 / +90 °C |
|
Max. tensile load |
short time, e.g. speed up |
50 N/mm² |
N/mm² in operation |
15 N/mm² |
|
N/mm² cross section (mm²) |
Sum of all main cores |
|
Bending radii |
fixed |
4 x D |
free moving |
6 x D |
|
Torsion |
max. permissible angle |
± 100 °/m |