RHEYFLEX® -H- Grounding Cable 0,6/1 kV

Description
flexible or semi-rigid halogen free polyolefine Single-Core Ground Cable 0,6 / 1 kV
Description
Standards
International : IEC 60332-3 Cat.A; IEC 60502-1; IEC 60754-1; IEC 60754-2; IEC 61034Description
Approval certificates
Adapted to VDE 0295
Application
For control and power systems with reduced fire hazard and higher safety performance. As connecting cable for earthing or grounding of trays, cubicle and other conductive parts.
The cable meet the flame test requirements on bunched cables acc. to IEC 60332-3, Cat. A.
All cable materials are free of halogens. No off-splitting of corrosive gases occurs in case of fire. The off-splitting of toxic gases is minimized. This product is also part of our Windlink® offer dedicated to wind turbines.
Design
-
Conductor
Copper bare stranded
- Class 5 according to IEC 60228, alternative
- Class 2 according to IEC 60228 -
Insulation
Halogen free compound complying with SHF1 according to IEC 60092-359 and HM4 according to VDE 207 part 24 -
Core identification
green/yellow
Packaging
- on request
Characteristics
Construction characteristics | |
---|---|
Halogen free | IEC 60754-1 |
Sheath colour | Green / Yellow |
Conductor material | Bare copper |
Core identification | Green / Yellow |
Insulation | HFFR |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Test voltage | 4000V |
Usage characteristics | |
Smoke density | IEC 61034 |
Flame retardant | IEC 60332-3 Cat. A |
Gases corrosivity | IEC 60754-2 |
Gases toxicity | No toxicity to IEC 60754-1 |
Packaging | On request |
Bending factor when installed | 8(xD) |
Ozone resistance | Yes |
Ambient dynamic operating temperature, range | -5 .. 85°C |
Max. conductor temperature in service | 90°C |
RoHS compliant | Yes |
Dynamic bending factor | 16(xD) |
Ambient static operating temperature, range | -35 .. 85°C |
Silicone free | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
Marking
- Nexans H year