ICEFLEX™ cables
This energy cable, available in both rubber and thermoplastic versions remains highly flexible at extremely low temperatures (-50°)
- It offers Halogen-Free Flame (or Fire)-Retardant/HFFR protection.
Responding to a request from the Russian oil and gas market in the High Arctic, Nexans developed a cable which is perfectly suited to all exploration, extraction and transportation applications in ultra-cold conditions. It neither cracks nor breaks during vibration, operational stress, and also resists atmospheric agents (ozone, UV).
Related products and solutions
Power cables for Offshore Special Cables/Shipboard, Navy & Offshore Topside dedicated cables/Offshore - topside cables Nexans provides a complete range of LV and MV /HV cables power cables for production and drilling offshore platforms and ships. These cables are suitable for both hull and deck, tops side modules and top module integration , to feed pumps, compressors, motors, variable frequency drivers , electrical distribution and lightings; specific performances make them suitable for drilling areas, and living quarters. All international standards covered: NEK 606, Type P IEEE 45, BS 6883.,IEC |