LANsense Next Generation Analyser
Description

Description
Standards
International : ISO/IEC 11801Description
The Next Generation Analyser is an exciting new development which opens up many possibilities for efficient analyzer network design and advanced functionality to support the LANsense platform
Key features
- System Master Card (SMC) running Linux OS
- Self-diagnostic test and health status
- No Cooling required
- Detects up to 8 connections on a single port
- 9th wire electrostatic protection
- Analyzer Card (AC) hot swap support
- Automated firmware distribution/installation
- Multiple deployment options
- “Plug and Play” deployment