2XSY 12/20 KV - IEC

Description
Single core MV cable XLPE insulated with PVC outer sheath. Rated voltage 12/20 KV
Description
Standards
International : IEC 60332-1-2; IEC 60502-2Description
Electric cable with stranded copper conductor, conductor screen of semiconducting compound, XLPE insulation, insulation screen of semiconducting compound, copper wires metallic screen, PVC outer sheath. Rated voltage 12/20 kV (Um=24kV)
Note: on request the cables are available with copper helix tape above the copper wires metallic screen and/or with water protection of metallic screen
Application
in grounds, outdoors, indoors and in cable ducts
Note: on request the cables are available with Polyethylene outer sheath (2XS2Y) or with Low Smoke Zero Halogen (LSZH) outer sheath (2XSH).
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor flexibility | Stranded class 2 |
Material of the inner semi-conductor | XLPE-SC |
Insulation | XLPE (chemical) |
Material of the external semi-conductor | Extruded strippable |
Screen | Copper wire |
Outer sheath | PVC |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 12/20 kV |
Specific characteristics | |
See all products | |
|