AlSECURE RHEYHALON-Security Cable JE-H(ST)HQH E30*

Description
Telecommunication Cable / Fire Alarm Cable
Cercuit Integrity 30 Minutes acc. to DIN 4102-12
Insulation Integrity FE180 acc. to IEC 60 331
Halogen Free with a better behaviour in case of fire acc. to DIN VDE 0815

Description
Telecommunication Cable / Fire Alarm Cable
Cercuit Integrity 30 Minutes acc. to DIN 4102-12
Insulation Integrity FE180 acc. to IEC 60 331
Halogen Free with a better behaviour in case of fire acc. to DIN VDE 0815
Standards
National : DIN 4102/12; DIN VDE 0815Description
*depending on the method of installation regarding to ABP (general construction inspection test certificate)
Application
ALSECURE RHEYHALON Security cables JE-H(ST)HQH with 30 minutes circuit integrity should be used for control voltages and data transfer in alarm and fire alarm systems, where a circuit integrity acc. to DIN 4102-12 of 30 minutes is required. The circuit integrity is guaranteed with a test voltages rate of 110 V.
This cable was created for installations which need a special mechanical protection.
Standards
circuit integrity E30 DIN VDE 4102-12
insulation integrityFE180 IEC 60 331 und VDE 0472-814
halogen free IEC 60 754-2 und EN 50 267-2-1
corrosive gases IEC 60 754-2 und EN 50 267-2-2
flame retardant IEC 60 332-324, IEC 60 332-325
and EN 50 266-2-4 and -2-5 -> VDE 0472 T804
smoke density IEC 61 034-2 und EN 50 268-2
fire retardant IEC 60 332-1-2 und VDE 0482-265-2-1
Characteristics
Construction characteristics | |
---|---|
Halogen free | Yes |
Sheath colour | Red |
Dimensional characteristics | |
Conductor diameter | 0.8mm |
Electrical characteristics | |
Maximum operating voltage | 225V |
Test voltage AC at 50hz conductor/screen | 2000V |
Loop resistance, max. at 20°C | 73.2Ohm/km |
Test voltage AC at 50hz conductor /conductor | 500V |
Mutual capacity at 800 Hz, nominal | 120nF/km |
Capacitance unbalance pair to pair at 800 Hz | 200pF/100m |
Usage characteristics | |
Bending factor when laying | 15(xD) |
Operating temperature, range | -30 .. 70°C |
Ambient installation temperature, range | -5 .. 50°C |
Flame retardant | Yes |
Smoke density | Yes |