SE-N1XE-R 1 kV

Description
The cable may be used for fixed installation outdoors in air, ground and water.

Description
Standards
International : HD 603 S1/5ODescription
SE-N1XE-R is a halogen free, XLPE-insulated, PE-sheathed cable with circular, stranded copper conductors. The cable is designed according to HD 603. The conductors have resistance and number of wires according to IEC 60228 class 2. The cores are identified by colours according to HD 308. The cable has filler. The sheath is marked type/manufacturer/year+month/metre marking. SE-N1XE-R is not flame retardant. The cable is certified by SEMKO.
Lifemark(TM) recycling marking
The external surface of the outer sheath is embossed with a text which specifies all components in the polymers and prepares the cable for future recycling.
Standards
SE-N1XE-R is manufactured and tested according to SS 424 14 18.The cable can be loaded in accordance with valid powercurrent regulations and SS 424 14 24.
Certification
Certified by SEMKO.
Quality and environmental management system
Certified according to ISO 9001, IRIS, ISO/TS 16949 and ISO 14001.
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Round, stranded |
Insulation | XLPE (chemical) |
Outer sheath | PE |
Halogen free | Yes |
Conductor flexibility | Stranded |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Minimum installation temperature | -20°C |
Maximum operating temperature | 90°C |
Short-circuit max. conductor temperature | 250°C |
Bending factor when laying | 12(xD) |
Installation type | Outdoor - Direct burial |
Bending factor when installed | 8(xD) |
Specific characteristics | |
See all products | |
|