CU/XLPE/SWA/LSF 0.6/1KV

Description
Armoured LV cable Low Smoke Halogen Free for fixed installations. Rated voltage 0.6/1 KV
Description
Standards
International : IEC 60332-1-2; IEC 60332-3-24; IEC 60502-1; IEC 60754-1; IEC 60754-2; IEC 61034National : BS 6724
Description
Safety cable with copper conductors, XLPE insulation, Low Smoke Zero Halogen (LSZH) bedding, galvanizes steel wires armour (SWA) and Low Smoke Zero Halogen (LSZH) outer sheath
Application
suitable for indoor and ourdoor installation, in air and ground
Core colours
without yellow-green core
2-cores: brown, blue
3-cores: brown, black, grey
4-cores: brown, black, grey, blue
with yellow-green core
3-cores: brown, blue, yellow-green
4-cores: brown, black, grey, yellow-green
5-cores: brown, black, grey, yellow-green, blue
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor flexibility | Stranded class 2 |
Insulation | XLPE (chemical) |
Inner sheath | Low smoke, zero halogen thermoplastic compound |
Armour type | Galvanized steel wires |
Outer sheath | Low smoke, zero halogen thermoplastic compound |
Colour | Black |
Halogen free | Yes |
Lead free | Yes |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|