Description
Armoured cable for fixed installations. Rated voltage 0.6/1 KV
Standards
International : IEC 60502-1National : BS 5467
Description
Electric cable with copper conductor, XLPE insulation, PVC bedding, Aluminium wires armour (AWA) and PVC outer sheath
Application
suitable for inddor and outdoor installation, in air and ground
Core colour
Brown or Black
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor flexibility | Stranded class 2 |
Insulation | XLPE |
Inner sheath | PVC |
Armour type | Single layer of aluminium wires |
Outer sheath | PVC |
Colour | Black |
Lead free | Yes |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
Mutli-core cables are with galvanized steel wires armour (SWA) with family designation: CU/XLPE/SWA/PVC 0.6/1KV