CU/XLPE/AWA/LSF 0.6/1KV

Description
Armoured Low Smoke Halogen Free LV cable for fixed installations. Rated voltage 0.6/1 KV
Description
Standards
International : IEC 60332-1-2; IEC 60332-3-24; IEC 60502-1; IEC 60754-1; IEC 60754-2; IEC 61034National : BS 6724
Description
Electric cable with copper conductor, XLPE insulation, LSF bedding, Aluminium wires armour (AWA) and LSF outer sheath
Application
safety cable, suitable for indoor and outdoor installation, in air and ground, where the cables should be flame retardant and halogen free
Core colour: Brown
On request other color could be available
Note: Mutli-core cables are with galvanized steel wires armour (SWA) with family designation: CU/XLPE/SWA/LSF 0.6/1KV
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor flexibility | Stranded class 2 |
Insulation | XLPE (chemical) |
Inner sheath | HFFR (polyolefin) |
Outer sheath | HFFR (polyolefin) |
Colour | Black |
Lead free | Yes |
Halogen free | Yes |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|