Description
Standards
International : IEC 60502-1Description
Construction
Conductor of solid aluminium wires, round or sector shape - PVC insulation - extruded inner covering - PVC sheath
Application
In ground, outdoors, in water, in concrete, indoors, and in cable ducts where no
mechanical damage is to be expected
This product is also part of our Windlink® offer dedicated to wind turbines.
Packaging
T500
Characteristics
Construction characteristics | |
---|---|
Conductor material | Aluminum |
Insulation | PVC |
Outer sheath | PVC |
Sheath colour | Black |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Maximum operating voltage | 1.2kV |
Frequence | 50Hz |
Usage characteristics | |
Max. conductor temperature in service | 70°C |
Specific characteristics | |
See all products | |
|