Description
Standards
National : NF C 33-210Description
Application
Low voltage buried cables with standard NF C 33-210 for distribution public networks, three conductors + neutral.
Characteristics
The phase conductors are made of solid or stranded circular (class 2) aluminum depending on type.
The neutral conductor made of Core : aluminum stranded circular (class 2) of solid round and sheathed with lead.
The watertightness between the lead sheath is made with a waterproof material.
Conductors laid up/Filling
The phase conductors and neutral are assembled in a way, which makes them easy to separate to splice with branching wires.
Over phase and neutral conductors, a galvanized steel armour wound in direct the lead sheath. This construction is then sheathed PVC, with high mechanical properties.< p contact>
Filler PVC material only 50 mm2.
Electrical characteristics
- Rated Voltage : 0.6/1 kV.
- Test Voltage : 3.5 kV for 15 minutes.
- resistance of the sheath to voltage surges : 1.2/50 µs with positive or negative polarity and a peak value of 20 kV.
Marking
Section | Marking |
3x50 + 1x50 | H1 XDV-AS 3x50 + 1x50 DISTRICABLE ® 211 NFC 33-210 «Manufactured number / manufactured year / metric marks/ manufactured date. » |
3x95 + 1x50 | H1 XDV-AS 3x95 + 1x50 DISTRICABLE ® 211 NFC 33-210 «Manufactured number / manufactured year / metric marks/ manufactured date. » |
3x150 +1x70 | H1 XDV-AS 3x150 + 1x70 DISTRICABLE ® 211 NFC 33-210 «Manufactured number / manufactured year / metric marks/ manufactured date.» |
3x240 +1x95 | H1 XDV-AS 3x240 + 1x95 DISTRICABLE ® 211 NFC 33-210 «Manufactured number / manufactured year / metric marks/ manufactured date. » |
Characteristics
Construction characteristics | |
---|---|
Outer sheath | PVC |
Conductor material | Aluminum |
Conductor flexibility | Stranded class 2 |
Sheath colour | Black |
Screen | Two semi-lapped galvanized mild steel tapes |
Insulation | XLPE (chemical) |
Protection | Watertight textile material |
Dimensional characteristics | |
Number of phases | 3 |
Usage characteristics | |
Flame retardant | C2, NF C 32-070 |
Specific characteristics | |
See all products | |
|