Characteristics
Construction characteristics | |
---|---|
Sheath colour | Black |
Screen | Two unlapped galvanized mild steel tapes |
Conductor material | Aluminum |
Insulation | XLPE (chemical) |
Outer sheath | PVC |
Conductor shape | Circular solid (RE) |
Dimensional characteristics | |
Neutral conductor section (when smaller) | 35mm² |
Minimum diameter, conductor of the phase core | 6.6mm |
Conductor cross-section | 35mm² |
Electrical characteristics | |
Max. linear resistance, phase conductor | 0.868Ohm/km |
Usage characteristics | |
Resistant to termites | No |
Specific characteristics | |
See all products | |
|