Aerial bundled LV cable with messenger - DEH New

Description
Aerial bundled LV cable for overhaed systems. Rated voltage 0,6/1 KV
Description
Standards
International : HD 626-6NNational : DEH KT 10.01
Description
Aerial bundled LV cable (ABC) type Torsade for overhead power systems, with XLPE insulation.
Appllication
The cable is suitable for outdoor overhead LV power systems
Construction
The cable have three stranded aluminium phase conductors, a stranded aluminium alloy neutral conductor and a stranded aluminium conductor for the public lighting. All conductors are insulated with black XLPE
Characteristics
Construction characteristics | |
---|---|
Conductor shape | Round normal |
Conductor material | Aluminum |
Messenger | Aluminium alloy |
Insulation | XLPE (Cross-linked Polyethylene) |
Colour | Black |
Lead free | Yes |
Halogen free | Yes |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Specific characteristics | |
See all products | |
|