Service Drop Cable (Duplex)

Description
Primarily used for 120V overhead service applications such as street lighting, outdoor lighting, and temporary service for construction.
Description
Standards
National : ASTM B 230; ASTM B 231; ICEA S-66-524Description
To be used at 600 volts or less phase to phase and at conductor temperatures not to exceed 75°C for polyethylene insulated conductors or 90°C for XLPE (Cross-linked polyethylene) insulated conductors.
Construction
- Conductor : concentrically stranded, compressed bare all-aluminium or aluminium.
- Insulation : PE (Polyethylene) or XLPE (Cross-Linked Polyethylene).
- Neutral Messenger : concentrically stranded 6201, AAC, or ACSR.
Characteristics
Dimensional characteristics | |
---|---|
Messenger number of strands | 7 |
Number of cores | 1 |
Electrical characteristics | |
Operating voltage | 120V |
Maximum operating voltage | 600V |
Specific characteristics | |
See all products | |
|