Description
Standards
International : HD 308 S2; IEC 60092-353; IEC 60332-3 Cat.A; IEC 60754-1Description
Approval certificates
Adapted to VDE 0295
Application
In dry and moist rooms and outdoor use for light mechanical stresses. Not for direct burial and not in water. As supply or interconnecting cable for measuring, controlling regulating and power supply. For control and power equipment on conveyors and production lines and for regulating and monitoring work processes in industrial plants and production lines. For flexible use with light mechanical stress, free motion without periodic recurrence and without forced guidance. Especial for the use in public areas and buildings where special requirements regarding fire protection and security are requested.
Design
- Conductor
Copper bare stranded, Class 5 according to DIN VDE 0295:1995-06 or
IEC 60228
- Insulation
special XLPE compound Type HF according to IEC 60092-351
- Outer sheath
Halogen free compound complying with SHF1 according to IEC 60092-359
and HM4 according to VDE 207 part 24
- Core identification
According to DIN VDE 0293:1990-01
JB/OB: coloured cores according HD 308 S2 with/or without green/yellow core
JZ/OZ: black, white printed N° 1,2,... and with/ or without green/yellow core
- Core colours
2 cores: blue + brown
3 cores: blue + brown + green/yellow
4 cores: grey + brown + black + green/yellow
5 cores: blue + brown + black + grey + green/yellow
- Packaging
on request
Characteristics
Construction characteristics | |
---|---|
Halogen free | IEC 60754-1 |
Conductor flexibility | Flexible class 5 |
Conductor material | Bare copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Outer sheath | HFFR (Halogene Free Flame Retardant) |
Lead free | Yes |
Electrical characteristics | |
Insulation resistance at 20°C | 50.0MOhm.km |
max.peak voltage (num) | 1.7kV |
Maximum operating voltage | 1.2kV |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Test voltage | 4000V |
Mechanical characteristics | |
Mechanical resistance to impacts | Normal industrial use |
Cable flexibility | Flexible |
Usage characteristics | |
Smoke density | IEC 61034 |
U.V resistance | Yes |
Flame retardant | IEC 60332-3 Cat. A |
Gases corrosivity | IEC 60754-2 |
Gases toxicity | No toxicity to IEC 60754-1 |
Max. conductor temperature in service | 90°C |
RoHS compliant | Yes |
Oil resistance | Yes |
Bending factor when installed | D>25mm: 6 (xD); D<25mm: 4 (xD) |
Ozone resistance | Yes |
Ambient dynamic operating temperature, range | -5 .. 90°C |
Dynamic bending factor | 15(xD) |
Ambient static operating temperature, range | -35 .. 90°C |
Silicone free | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
Marking
- NEXANS RHEYFLEX POWER XH-JB 0,6/1 kV n G s HFFR IEC 60332-3 Cat. A CE RoHS conform YYYY FA-Nr MMMM MADE IN GERMANY
- NEXANS RHEYFLEX POWER XH-OB 0,6/1 kV n x s HFFR IEC 60332-3 Cat. A CE RoHS conform YYYY FA-Nr MMMM MADE IN GERMANY
- NEXANS RHEYFLEX POWER XH-OZ 0,6/1 kV n x s HFFR IEC 60332-3 Cat. A CE RoHS conform YYYY FA-Nr MMMM MADE IN GERMANY
- NEXANS RHEYFLEX POWER XH-JZ 0,6/1 kV n G s HFFR IEC 60332-3 Cat. A CE RoHS conform YYYY FA-Nr MMMM MADE IN GERMANY
FA-Nr = Production lot
MMMM = Meter marking