Description
Standards
International : EN 50182; IEC 61089National : NF C 34-120
Description
Application
These bi-metallic conductors are used worldwide. The option to change the steel/aluminium ratio allows for various applications.
Rated strength of conductors is calculated with " extra high resistance" steel wires
Docs and info
Selling information
The conductorsrange is substantialandNexans is ableto propose thesuitable way.