TSLF 72 - 170 kV singel core

Description
Metal screened cable with aluminium sheath and outer semiconducting layer

Description
Standards
International : IEC 60840Description
User benefits:
Diffusion free high voltage cable
Avoids growth of watertrees in the XLPE insulation and increases the lifetime of the cable.
Sheath integrity may be tested while on drum, before backfilling, in plastic pipes etc.
Meter marks
Screen section: Value given is the physical cross section of the copper wires in the screen.
Usage: Indoor, Underground, Outdoors
Intended for high voltage energy distribution
Fire properties:
Halogenfree
Cable marking:
NEXANS NS TSLF kV 1 x mm²/mm² MONTH YEAR, metermarks
Lifemark
Characteristics
Construction characteristics | |
---|---|
Conductor material | Aluminum |
Conductor shape | Circular compacted |
Material of the inner semi-conductor | Extruded |
Insulation | Extruded XLPE |
Material of the external semi-conductor | Extruded |
Screen | Copper wire |
Radial waterproof | Yes |
Dimensional characteristics | |
Earth conductor cross section | 50mm² |