AXLJ TT 36 kV

Description
The cable is longitudinally and radial watertight and may be used for fixed installation indoors and outdoors in air, ground and water.

Description
Standards
International : HD 620.10KDescription
AXLJ TT is a longitudinally and radial watertight, XLPE-insulated, copper wire screened, PE sheathed 1-core cable with circular aluminium conductor. The cable is designed according to HD 620. The conductor has resistance and number of wires according to IEC 60228 class 2. The sheath is marked type/manufacturer/year+month/metre marking. AXLJ TT is not flame retardant.
The following applies if presstools are used:
The actual copperscreen are one cross section lower than the typemarking. This means that if the screen is 25 mm² the connector should be 16 mm².
Lifemark(TM) recycling marking
The external surface of the outer sheath is embossed with a text which specifies all components in the polymers and prepares the cable for future recycling.
Standards
The cable is in appliable parts constructed according to HD 620.5-K. The cable can be loaded according to SS 424 14 16.
Quality system
Designed, manufactured and tested in accordance with ISO 9001.
Characteristics
Construction characteristics | |
---|---|
Conductor material | Aluminum |
Conductor shape | Round, stranded |
Insulation | XLPE (chemical) |
Outer sheath | PE |
Colour | Black |
Halogen free | Yes |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Operating voltage | 36kV |
Usage characteristics | |
Minimum installation temperature | -20°C |
Maximum operating temperature | 90°C |
Short-circuit max. conductor temperature | 250°C |
Water proof | Longitudinal & radial |
Specific characteristics | |
See all products | |
|