CU/XLPE/CTS/LSF/SWA/LSF 6.35/11 KV

Description
Armoured 3-core cable with XLPE insualtion. Rated voltage 6.35/11 KV
Description
Standards
National : BS 7835Description
Electric cable with copper conductors, semiconductive conductor screen, XLPE insulation, semiconductive insulation screen, copper metallic screen for each core, LSF bedding, galvanized steel wires armour (SWA), LSF outer sheath
Application
suitable for installation in energy networks where for safety reasons Low Smoke and Halogen Free cables are specified. The cable is suitable for installation underground, in ducts or in air
Note: the cable is suitable for rated voltage 6/10 KV according to IEC 60502-2
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Circular |
Conductor flexibility | Stranded class 2 |
Material of the inner semi-conductor | XLPE-SC |
Insulation | XLPE (chemical) |
Material of the external semi-conductor | Extruded strippable |
Screen | Bare copper |
Inner sheath | Low smoke, zero halogen thermoplastic compound |
Armour type | Galvanized steel wires |
Outer sheath | Low smoke, zero halogen thermoplastic compound |
Colour | Red |
Lead free | Yes |
Halogen free | Yes |
Dimensional characteristics | |
Number of cores | 3 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 6.35 / 11 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |