CU/XLPE/CTS/PVC/AWA/PVC 6.35/11KV

Description
Single core armoured cable with XLPE insulation. Rated voltage 6.35/11 KV (Um=12kV)
Description
Standards
International : IEC 60502-2National : BS 6622
Description
Electric cable with copper conductor, semiconductive conductor screen, XLPE insulation, semiconductive insulation screen, copper metallic screen on each core, PVC bedding, aluminium wires armour (AWA), PVC outer sheath
Application
for energy networks where mechanical stesses are expected. Suitable for underground installation or in ducts
Note: the cable is suitable for rated voltage 6/10 KV (Um=12kV) according to IEC 60502-2
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Circular |
Conductor flexibility | Stranded class 2 |
Material of the inner semi-conductor | XLPE-SC |
Insulation | XLPE (chemical) |
Material of the external semi-conductor | Extruded strippable |
Screen | Copper tape |
Inner sheath | PVC |
Armour type | Aluminium Wire |
Outer sheath | PVC |
Colour | Red |
Lead free | Yes |
Halogen free | No |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 6.35 / 11 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|