CU/XLPE/CTS/LSF/AWA/LSF 6.35/11KV

Description
Single core armoured cable with XLPE insulation. Rated voltage 6.35/11 KV
Description
Standards
International : IEC 60502-2National : BS 7835
Description
Electric cable with copper conductor, semiconductive conductor screen, XLPE insulation, semiconductive insulation screen, copper metallic screen on each core, LSZH bedding, aluminium wires armour (AWA), LSZH (Low Smoke Zero Halogen) outer sheath
Application
suitable for installation in energy networks where for safety reasons Low Smoke, Halogen Free and flame retardant cables are specified. The cable is suitable for installation underground, in ducts or in air
Note: the cable is suitable for rated voltage 6/10 KV according to IEC 60502-2
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Circular |
Conductor flexibility | Stranded class 2 |
Material of the inner semi-conductor | XLPE-SC |
Insulation | XLPE (chemical) |
Material of the external semi-conductor | Extruded strippable |
Screen | Copper tape |
Inner sheath | Low smoke, zero halogen thermoplastic compound |
Armour type | Aluminium Wire |
Outer sheath | LSZH |
Colour | Red |
Lead free | Yes |
Halogen free | Yes |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 6.35 / 11 kV |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|