A2XSY 12/20KV - IEC

Description
Single core MV cable XLPE insulated with PVC outer sheath. Rated voltage 12/20 KV
Description
Standards
International : IEC 60502-2Description
Electric cable with stranded Aluminium conductor, conductor screen of semiconducting compound, XLPE insulation, insulation screen of semiconducting compound, copper wires metallic screen, PVC outer sheath. Rated voltage 12/20 KV
Application
in grounds, outdoors, indoors and in cable ducts
Note:
on request the cables are available with copper helix tape above the copper wires metallic screen or/and with plastic wrapping tape below the outer sheath
on request the cables are available with longitudinal water protection of metallic screen (A2XS(F)Y)
on request the cables are available with Polyethylene outer sheath (A2XS2Y) or with Low Smoke Zero Halogen (LSZH) outer sheath (A2XSH)
Characteristics
Construction characteristics | |
---|---|
Conductor material | Aluminum |
Conductor flexibility | Stranded class 2 |
Material of the inner semi-conductor | XLPE-SC |
Insulation | XLPE (chemical) |
Material of the external semi-conductor | Extruded strippable |
Screen | Copper wire |
Outer sheath | PVC |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 12 / 20 (24) kV |
Usage characteristics | |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|