GG45 8C PCB jack

Description
- Right angled Cat 7A PCB jack up to 1500 MHz
- to be used in active equipment or patch panels
- UL94-V0 plastic components
- RoHS compliant
- Wave solder compatible.

Description
International Designation :
LANmark-7 GG45
- Right angled Cat 7A PCB jack up to 1500 MHz
- to be used in active equipment or patch panels
- UL94-V0 plastic components
- RoHS compliant
- Wave solder compatible.
Standards
International : ISO/IEC 11801Description
Please refer to the datasheet of N420.738 for more detailed information and performance tables.
Characteristics
Construction characteristics | |
---|---|
Colour | Black |
Screen | Yes |
Connector type | Female |
Dimensional characteristics | |
Height | 13.5mm |
Width | 15.24mm |
Depth | 21.84mm |
Specific characteristics | |
See all products | |
|