LANmark-OF Zone Distribution box

Description
- Empty ZD box optical fiber
- Suitable for direct termination or splicing.
Description
- Empty ZD box optical fiber
- Suitable for direct termination or splicing.
Standards
International : ISO/IEC 11801Description
Application
- Designed for the installation of zone wiring, fibre to the office and to the desk
Compatibility
Suitable for tight buffer cable (direct termination) or loose tube using splice tray
Compatible with all LANmark-OF accessories
Installation
The OF zone distribution box is easy to install in the ceiling, false floor or on the wall with four fixation points in the bottom plate.
To enter the cable there is a pre-perforated hole for a cable gland PG 16 foreseen, at the backside.
There is a fixation point for the Nexans splice tray.
Printed numbering system on the cover
Characteristics
Construction characteristics | |
---|---|
Colour | White RAL 9002 |
Dimensional characteristics | |
Depth | 200mm |
Height | 40mm |
Width | 230mm |
Usage characteristics | |
Field of application | Indoor |
Packaging | Box |