This site uses cookies so that we can provide you with the best user experience. If you continue your browsing, we assume that you accept our use of cookies. Find out on how we use cookies and how to change your settings to refuse them by clicking on the link on the right hand side.
Instrument circuit up to 250V, instrument safe systems.
Fixed installation instrument, communication, control and alarm systems in both explosion risk and safe areas, emergency and critical systems.
Maximum operating conductor temperature 90°C
Standards
International :
IEC 60092-351; IEC 60092-353; IEC 60092-359; IEC 60092-375; IEC 60092-376; IEC 60331; IEC 60332-3 Cat.A; IEC 60754-1; IEC 61034; IEC 61034-2 National :
NEK 606; NEK 606
Description
Construction Details
- Conductor : Circular tinned stranded copper as per IEC 60228, Class 2
- Fire proof layer : Mica/Glass tape
- Insulation : Halogen Free Ethylene Propylene Rubber
- Pair twisting
- Individual screen : Cu/PS tape with drain wire
- Cabling
- Collective screen(option) : Cu/PS tape with drain wire
- Inner covering : Halogen free thermosetting compound
- Armour : Copper wire braid
- Outer sheath : Halogen-free thermosetting compound, SHF2 or SHF Mud
Standard Applied
- Design guideline : NEK 606-2009 & IEC 60092-376
- Material
Insulation : HF-EPR as per IEC 60092-351
Sheath : SHF2 as per IEC 60092-359
- Flame retardant : IEC 60332-3-22, Cat.A
- Fire resistant : IEC 60331(-21/-31/-1/-2), 830°C for 120 Min.
- Halogen free properties : IEC 60754-1,2
- Low smoke properties : IEC 61034-1,2
- Mud resistant : NEK 606-2009
- Cold properties : CSA C22.2
- Sunlight resistance : UL 1581
Identification of color
- Insulation
1Pair : Black, Light Blue
2Pair and above : Numbering on Black & Light Blue insulation core
Note) Any other colors purchaser required
- Outer sheath : Grey
Note) Any other colors purchaser required
Type approval
- ABS, BV, DNV, LR