250V RFOU(C) 0.75SQMMxPR type [S2], [S2/S6] New

Description
- Instrument circuit up to 250V, instrument safe systems.
- Fixed installation instrument, communication, control and alarm systems in both explosion risk and safe areas, general purposes.
- Maximum operating conductor temperature 90°C
Description
- Instrument circuit up to 250V, instrument safe systems.
- Fixed installation instrument, communication, control and alarm systems in both explosion risk and safe areas, general purposes.
- Maximum operating conductor temperature 90°C
Standards
International : IEC 60092-351; IEC 60092-353; IEC 60092-359; IEC 60092-375; IEC 60092-376; IEC 60332-3 Cat.A; IEC 60754-1; IEC 61034; IEC 61034-2National : NEK 606; NEK 606
Description
Construction Details
- Conductor : Circular tinned stranded copper as per IEC 60228, Class 2
- Insulation : Halogen Free Ethylene Propylene Rubber
- Pair twisting
- Cabling
- Collective screen : Cu/PS tape with drain wire
- Inner covering : Halogen free thermosetting compound
- Armour : Copper wire braid
- Outer sheath : Halogen-free thermosetting compound, SHF2 or SHF Mud
Standard Applied
- Design guideline : NEK 606-2009 & IEC 60092-376
- Material
Insulation : HF-EPR as per IEC 60092-351
Sheath : SHF2 as per IEC 60092-359
- Flame retardant : IEC 60332-3-22, Cat.A
- Halogen free properties : IEC 60754-1,2
- Low smoke properties : IEC 61034-1,2
- Mud resistant : NEK 606-2009
- Cold properties : CSA C22.2
- Sunlight resistance : UL 1581
Identification of color
- Insulation
1Pair : Black, Light Blue
2Pair and above : Numbering on Black & Light Blue insulation core
Note) Any other colors purchaser required
- Outer sheath : Grey
Note) Any other colors purchaser required
Type approval
- ABS, BV, DNV, LR
Characteristics
Dimensional characteristics | |
---|---|
Average insulation thickness | 0.6mm |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 150 / 250 (300) V |
Specific characteristics | |
See all products | |
|