0.6/1kV RFOU 2C+E,3C+E,4C+E [P1], [P1/P8] Substituted

Description
- Power circuit below 1kV, Lighting circuits, Trace heating circuits.
- Fixed installation power, control & lighting both explosion risk and safe areas, general purposes.
- Maximum operating conductor temperature 90°C

Description
- Power circuit below 1kV, Lighting circuits, Trace heating circuits.
- Fixed installation power, control & lighting both explosion risk and safe areas, general purposes.
- Maximum operating conductor temperature 90°C
Standards
International : IEC 60092-351; IEC 60092-353; IEC 60092-359; IEC 60332-3 Cat.A; IEC 60754-1; IEC 61034; IEC 61034-2National : NEK 606; NEK 606
Description
Construction Details
- Conductor : Circular tinned stranded copper as per IEC 60228, Class 2
- Insulation : Halogen Free Ethylene Propylene Rubber
- Cabling (with filler)
- Inner covering : Halogen free thermosetting compound
- Armour : Copper wire braid
- Outer sheath : Halogen-free thermosetting compound, SHF2 or SHF Mud
Earth conductor
- 50% of current-carrying phase conductor
Standard Applied
- Design guideline : NEK 606-2009 & IEC 60092-353
- Material
Insulation : HF-EPR as per IEC 60092-351
Sheath : SHF2 as per IEC 60092-359
- Flame retardant : IEC 60332-3-22, Cat.A
- Halogen free properties : IEC 60754-1,2
- Low smoke properties : IEC 61034-1,2
- Mud resistant : NEK 606-2009
- Cold properties : CSA C22.2
- Sunlight resistance : UL 1581
Identification of color
- Insulation
3G : Grey, Black, Green/Yellow stripe
4G : Grey, Black, Red, Green/Yellow stripe
5G : Grey, Black, Red, Blue, Green/Yellow stripe
Note) Any other colors is applicable in accordance with
the CENELEC Harmonization Document HD 308 S2
- Outer sheath : Black
Note) Any other colors purchaser required
Type approval
- ABS, BV, DNV, LR
Characteristics
Dimensional characteristics | |
---|---|
Number of ground conductors | 1.0 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/ 1 (1.2) kV |
Specific characteristics | |
See all products | |
|