H.V RFOU 3C+1EARTH [P2], [P2/P9]. [P3], [P3/P10], [P4], [P4/P11] New

Description
- Power circuit above 1kV.
- Fixed installation in both explosion risk and safe areas.
- Medium voltage power cables for general purpose.
- Maximum operating conductor temperature 90°C

Description
- Power circuit above 1kV.
- Fixed installation in both explosion risk and safe areas.
- Medium voltage power cables for general purpose.
- Maximum operating conductor temperature 90°C
Standards
International : IEC 60092-351; IEC 60092-354; IEC 60092-359; IEC 60332-3 Cat.A; IEC 60754-1; IEC 61034; IEC 61034-2National : NEK 606; NEK 606
Description
Construction Details
- Conductor : Circular tinned stranded copper as per IEC 60228, Class 2
- Conductor screen : Semi-conducting tape and/or Semi-conducting compound
- Insulation : Halogen Free Ethylene Propylene Rubber
- Insulation screen : Semi-conducting compound and Semi-conducting tape
- Metallic screen : Copper wire braid
- Cabling (with filler)
- Inner sheath : Halogen-free thermosetting compound, SHF2
- Armour : Copper wire braid
- Outer sheath : Halogen-free thermosetting compound, SHF2 or SHF Mud
Earth conductor
- 50% of current-carrying phase conductor
Standard Applied
- Design guideline : NEK 606-2009 & IEC 60092-354
- Material
Insulation : EPR as per IEC 60092-351
Sheath : SHF2 as per IEC 60092-359
- Flame retardant : IEC 60332-3-22, Cat.A
- Halogen free properties : IEC 60754-1,2
- Low smoke properties : IEC 61034-1,2
- Mud resistant : NEK 606-2009
- Cold properties : CSA C22.2
- Sunlight resistance : UL 1581
Identification of color
- Insulation (colored tape under the metalic screen)
3C : Grey, Black, Red
Earth : Green/Yellow stripe (0.6/1kV insulation level)
Note) Any other colors purchaser required
- Outer sheath : Red
Note) Any other colors purchaser required
Type approval
- ABS, BV, DNV, LR
Characteristics
Dimensional characteristics | |
---|---|
Number of cores | 3 |
Number of ground conductors | 1.0 |
Diameter of wire braids | 0.4mm |
Specific characteristics | |
See all products | |
|