Directly below parquet or laminate
Nexans has developed Millidry™ for direct installation below wooden floor of parquet or laminate without any use of screed or concrete.
Millidry™ is designed as a dry solution below parquet or laminate without any use of screed or mortar. The area power is set to 65 W/m² at 230V. Installation Surplus etafoam is removed, so that that the etafoam only covers the areas where the Millidry™ will be installed. The other areas not covered by Millidry™ are covered by Nexans fibre boards (6 mm height) or other boards with height 4 – 6 mm able to withstand pressure. The splice on the heating cable and the end seal are slit into the sub floor. Before the laminate or parquet is installed, a layer of rawfelt is installed to provide a antifrietion layer between the parquet and the heating cable / board installation below.
Connection |
![]() |