Description
Series resistance heating cables and -mats from Nexans are ideal for comfort heating in all room types.
The cables are also ideal for snow melting and frost protection etc. outdoors.
The heating cable elements have a linear output of 10 or 17 W/m and are delivered as single or twin conductor elements. The heating mats, which all are twin conductors, have a defined area output in addition to linear output.
In addition to this we offer heating cable on drum, which can be customized to fit almost any indoor or outdoor application. All our heating cable elements are equipped with a unique factory-made splice between the hot and cold part of the cable.