Description
Standards
International : IEC 60092-353; IEC 60332-3 Cat.A; IEC 60754-1Description
Approval certificates
Adapted to VDE 250 part 405
Application
In dry and moist rooms for light and medium mechanical stresses. Outdoors only when protected. Not in water. Occasional splashing with oil is admissible. As supply or interconnecting cable for measuring, controlling and regulating, according to DIN VDE 0113 for computer units for control equipments on machine tools, assembly lines. For control equipment on conveyors and production lines for controlling, regulating, and monitoring work processes, industrial plants and production lines when temporarily freely moved and no periodic recurrence without forced guidance. Cross sections above 10 mm² are energy supply cables for fixed instalations on machine tools in production lines. This product is also part of our Windlink® offer dedicated to wind turbines.
Design
-
Conductor
Copper bare stranded, Class 5 according to DIN VDE 0295:1995-06 or IEC 60228 -
Insulation
special XLPE compound Type HF according to IEC 60092-351 -
Screen
Al coated tape, tinned copper braid -
Outer sheath
Halogen free compound complying with SHF1 according to IEC 60092-359 and HM4 according to VDE 207 part 24
Core identification
- according to DIN VDE 0293:1990-01
- JZ/OZ: black, white printed numbers 1,2,... and with/or without green/yellow core
- JB: Rheyflex special design; coloured cores according HD 308 S2
Packaging
- on request
Characteristics
Construction characteristics | |
---|---|
Halogen free | IEC 60754-1 |
Screen | Aluminium foil + tinned copper braiding |
Conductor flexibility | Flexible class 5 |
Sheath colour | Grey |
Conductor material | Bare copper |
Insulation | XLPE (chemical) |
Outer sheath | HFFR (Halogene Free Flame Retardant) |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Test voltage | 2000V |
Mechanical characteristics | |
Cable flexibility | Semi-flexible |
Mechanical resistance to impacts | Normal industrial use |
Usage characteristics | |
Electro magnetic interference resistance | Yes |
Ambient dynamic operating temperature, range | -5 .. 90°C |
Flame retardant | IEC 60332-3 Cat. A |
Smoke density | IEC 61034 |
Gases corrosivity | IEC 60754-2 |
Gases toxicity | No toxicity to IEC 60754-1 |
Bending factor when installed | D>25mm: 6 (xD); D<25mm: 4 (xD) |
Ozone resistance | Yes |
RoHS compliant | Yes |
Dynamic bending factor | 10(xD) |
Oil resistance | Yes |
Ambient static operating temperature, range | -35 .. 90°C |
Silicone free | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
Marking
- Rheyflex -XCH-JZ 300/500V n G s HFFR IEC 60332-3 Cat. A CE RoHS conform
- Rheyflex -XCH-OZ 300/500V n x s HFFR IEC 60332-3 Cat. A CE RoHS conform
- Rheyflex -XCH-JB 300/500V n G s HFFR IEC 60332-3 Cat. A CE RoHS conform