MIL-DTL-24643/20E
Description
These cables cover low smoke electric cable and cord for Navy shipboard applications.

Description
Standards
International : MIL DTL 24643Description
Cables and cords are classified as watertight, watertight(with circuit integrity), and non-watertight constructions, armored, and unarmored, unarmored with overall shield and further classfied for flexing and nonflexing service for power, lighting, control, communications, instrumentation and electronic applications.
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper or tinned copper |
Outer sheath | Cross-linked polyolefin |
Conductor shape | Round, stranded |
Specific characteristics | |
See all products | |
|