Description
0.6/1kV flame retardant XLPE insulated flexible switchboard wire
Standards
International : IEC 60332-3 Cat.ANational : JIS C 3410-1999
Description
Insulated wires for electric facilities inside ships mostly used in Korea and Japan.
Characteristics
Construction characteristics | |
---|---|
Conductor flexibility | Stranded |
Insulation | XLPE (chemical) |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Test voltage | 3500V |
Mechanical characteristics | |
Cable flexibility | Flexible |
Usage characteristics | |
Length | 200m |
Max. conductor temperature in service | 85°C |
Flame retardant | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
Test voltage is over 5mn.
Nominal voltage : a.c. 0.6/1kV or less, d.c. 0.9/1.5kV or less
Nominal voltage : a.c. 0.6/1kV or less, d.c. 0.9/1.5kV or less