0.6/1kV FR-D/T/F/MXOH
Description
0.6/1kv Power & Control Halogen free, Flame Retardant & Fire Resistant

Description
0.6/1kv Power & Control Halogen free, Flame Retardant & Fire Resistant
Standards
International : IEC 60092-353; IEC 60331; IEC 60332-3 Cat.ADescription
Construction Details
- Conductor : Circular tinned or bare annealed copper wire
- Fire proof layer (Fir resisting cable only) : Mica glass tape
- Insulation : Cross-linked polyethylene (XLPE)
- Individual core screen : Annealed copper wire braid
- Cabling (with filler)
- Binder tape
- Inner covering : Lapped covering
- Armour : Annealed copper wire braid screen armour
- Outer sheath : Halogen free thermoplastic compound (SHF1)
This product is part of our Shiplink® offer
Standard applied
- Design guideline : IEC 60092-353
- Flame retardant : IEC 60332-3 Cate. 'A'
- Fire resistant : IEC 60331
- Halogen free property : IEC 60754-1, 0.5%↓
- Low smoke property : IEC 61034-1/2
- Cold resistant : CSA C22.2 No.03 (if necessary)
- Cold bending, -40℃ & Cold impact, -35℃
Certificates Approved
- GL Type approved, CCS Type approved, ETL listed
Characteristics
Construction characteristics | |
---|---|
Conductor flexibility | Stranded class 2 |
Screen | Bare copper braid |
Material of bedding | Lapped inner covering |
Conductor material | Copper or tinned copper |
Insulation | XLPE + Mica tape |
Conductor shape | Circular compacted |
Dimensional characteristics | |
Diameter over armour | 0.0mm |
Diameter over filler / inner sheath | 0.0mm |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Flame retardant | IEC 60332-3 Cat. A |
Fire resistant | IEC 60331 |
Smoke density | IEC 61034 |
Specific characteristics | |
See all products | |
|