RHEYFLEX® Power EMC UV 2XSLSTCYK-J 0,6/1 kV

Description
Motor Power Supply Cable for frequency converter controlled low Voltage AC drives in Industries for low temperatures
Description
Standards
International : IEC 60092-353Description
Approval certificates
Adapted to VDE 250
Application
Especially for frequency converter controlled AC drives. For fixed installation and occasional free flexing indoors in dry, damp and wet conditiones, as well as outdoors for low mechanical stress. Not suitable for the installation direct in ground and in water. Cores are normally identified by colours according to HD 308 S2. This product is also part of our Windlink® offer dedicated to wind turbines.
Design
-
Conductor
plain finely stranded copper, Class 5 according to VDE 0295 or IEC 60228 -
Protective Conductor
plain finely stranded copper, Class 5 according to VDE 0295 or IEC 60228 - for cross sections > 16mm² the protective conductor is divided into 3 cores -
Insulation
halogen free special XLPE according to IEC 60502-4 max. core temperature: 90C° -
Screen
Multilayer screen, EMC - optimized regarding to radio frequency interference field strength and voltage according to EN 55011 or DIN VDE 0875 and EN 61800-3 (adjustable speed electrical power drive systems-Part 3: EMC requirements and specific test methods)
1. Layer: Al - coated tape
2. Layer: braid of tinned copper wires
-
Outer Sheath
PVC for low temperatures according to VDE 0207 Part 5,
Colour: black, UV resistance
-
Core identification
Colour: according to HD 308 S2
grey + brown + black + green/yellow (3x)
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Conductor flexibility | Flexible class 5 |
Insulation | XLPE (Cross-linked Polyethylene) |
Core identification | Brown, black, grey, green / yellow |
Screen | Aluminium tape + tinned copper braid |
Outer sheath | Special PVC compound |
Sheath colour | Black |
Electrical characteristics | |
max.peak voltage (num) | 1.7kV |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Test voltage | 4000V |
Max. continuous operating voltage Uc | 1.2kV |
Mechanical characteristics | |
Cable flexibility | Semi-flexible |
Mechanical resistance to impacts | Normal industrial use |
Usage characteristics | |
Electro magnetic interference resistance | Yes |
U.V resistance | Yes |
Weather resistance | Yes |
Ambient dynamic operating temperature, range | -15 .. 60°C |
Ambient static operating temperature, range | -35 .. 60°C |
Fire retardant | IEC 60332 Part 1 |
Dynamic bending factor | 20(xD) |
Bending factor when installed | 10(xD) |
Ozone resistance | Yes |
Max. conductor temperature in service | 90°C |
RoHS compliant | Yes |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Electrical Datas
Type |
Capacitance |
Inductance |
Reactance |
AC Resistance |
Voltage drop |
|
nF/km |
mH/km |
Ω [50Hz] |
Ω/km [90°C] |
mV/A*m [90°C] |
4 x 1,5 |
203 |
0.311 |
0.0977 |
16.931 |
30.476 |
4 x 2,5 |
256 |
0.290 |
0.0910 |
10.159 |
18.285 |
4 x 4 |
280 |
0.272 |
0.0853 |
6.301 |
11.342 |
4 x 6 |
329 |
0.259 |
0.0812 |
4.201 |
7.562 |
4 x 10 |
394 |
0.244 |
0.0765 |
2.431 |
4.377 |
3x16 + 3x2,5 |
260 |
0.233 |
0.0733 |
1.540 |
2.773 |
3x25 + 3x4 |
268 |
0.234 |
0.0736 |
0.993 |
1.787 |
3x35 + 3x6 |
300 |
0.228 |
0.0718 |
0.705 |
1.269 |
3x50 + 3x10 |
311 |
0.226 |
0.0710 |
0.491 |
0.884 |
3x70 + 3x10 |
343 |
0.224 |
0.0703 |
0.346 |
0.623 |
3x95 + 3x16 |
369 |
0.219 |
0.0689 |
0.262 |
0.472 |
3x120 + 3x16 |
401 |
0.218 |
0.0686 |
0.205 |
0.369 |
3x150 + 3x25 |
407 |
0.220 |
0.0690 |
0.164 |
0.296 |
3x185 + 3x35 |
411 |
0.221 |
0.0693 |
0.135 |
0.243 |
3x240 + 3x50 |
418 |
0.219 |
0.0687 |
0.102 |
0.184 |
Selling information
Marking
- Nexans Rheyflex® Power EMC 2XSLSTCYK-J N° of cores x cross-section 0,6/1 kV CE,
- Sample 1: Nexans Rheyflex® Power EMC 2XSLSTCYK-J 3x240 + 3x50 0,6/1 kV CE
- Sample 2: Nexans Rheyflex® Power EMC 2XSLSTCYK-J 4x6 0,6/1 kV CE