RHEYFLEX® Power EMC PUR 2XSLSTC11YOE-J 0,6/1 kV

Description
Oilresistant polyurethane sheathed Motor Power Supply Cable for frequency converter controlled low Voltage AC drives in Industries for low temperatures and environmental impacts
Description
Standards
International : IEC 60092-353Description
Approval certificates
Adapted to VDE 250 Part 1
Application
Especially for frequency converter controlled AC drives. For fixed installation and occasional free flexing indoors in dry, damp and wet conditiones, as well as outdoor for low mechanical stress. Not suitable for the installation direct in ground and in water. Cores are normally identified by colours according to HD 308 S2.
Design
-
Conductor
plain finely stranded copper, Class 5 according to VDE 0295 or IEC 60228 -
Protective Conductor
plain finely stranded copper, Class 5 according to VDE 0295 or IEC 60228 - for cross sections > 16mm² the protective conductor is divided into 3 cores -
Insulation
halogen free special XLPE according to IEC 60502-4 max. core temperature: 90C° -
Screen
Multilayer screen, EMC - optimized regarding to radio frequency interference field strength and voltage according to EN 55011 or DIN VDE 0875
1. Layer: Al - coated tape
2. Layer: braid of tinned copper wires
3. Layer: separator tape
-
Outer Sheath
special halogen free oilresistant Polyurethan,
Colour: black
Core identification
- Colour: according to HD 308 S2
- grey + brown + black + green/yellow (3x)
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Conductor flexibility | Flexible class 5 |
Insulation | XLPE (chemical) |
Core identification | Brown, black, grey, green / yellow |
Outer sheath | Polyurethan |
Sheath colour | Black |
Halogen free | IEC 60754-1 |
Electrical characteristics | |
max.peak voltage (num) | 1.7kV |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Test voltage | 4000V |
Max. continuous operating voltage Uc | 1.2kV |
Usage characteristics | |
Ambient dynamic operating temperature, range | -20 .. 80°C |
Ambient static operating temperature, range | -35 .. 90°C |
Electro magnetic interference resistance | Yes |
Bending factor when installed | 10(xD) |
Chemical resistance | Oil resistant |
Max. conductor temperature in service | 90°C |
Dynamic bending factor | 20(xD) |
Oil resistance | Oil and fuel resistance |
Mechanical Resistance | Good mechanical resistance |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Electrical Datas
Type |
Capacitance |
Inductance |
Reactance |
AC Resistance |
Voltage drop |
|
nF/km |
mH/km |
Ω [50Hz] |
Ω/km [90°C] |
mV/A*m [90°C] |
4 x 1,5 |
203 |
0.311 |
0.0977 |
16.931 |
30.476 |
4 x 2,5 |
256 |
0.290 |
0.0910 |
10.159 |
18.285 |
4 x 4 |
280 |
0.272 |
0.0853 |
6.301 |
11.342 |
4 x 6 |
329 |
0.259 |
0.0812 |
4.201 |
7.562 |
4 x 10 |
394 |
0.244 |
0.0765 |
2.431 |
4.377 |
3x16 + 3x2,5 |
260 |
0.233 |
0.0733 |
1.540 |
2.773 |
3x25 + 3x4 |
268 |
0.234 |
0.0736 |
0.993 |
1.787 |
3x35 + 3x6 |
300 |
0.228 |
0.0718 |
0.705 |
1.269 |
3x50 + 3x10 |
311 |
0.226 |
0.0710 |
0.491 |
0.884 |
3x70 + 3x10 |
343 |
0.224 |
0.0703 |
0.346 |
0.623 |
3x95 + 3x16 |
369 |
0.219 |
0.0689 |
0.262 |
0.472 |
3x120 + 3x16 |
401 |
0.218 |
0.0686 |
0.205 |
0.369 |
3x150 + 3x25 |
407 |
0.220 |
0.0690 |
0.164 |
0.296 |
3x185 + 3x35 |
411 |
0.221 |
0.0693 |
0.135 |
0.243 |
3x240 + 3x50 |
418 |
0.219 |
0.0687 |
0.102 |
0.184 |