Description
Standards
National : DIN VDE 0276 part 603Description
Construction
1. Conductor
copper, bare, solid, round
class 1, acc. To VDE 0295
2. Insulation
PVC DIV4
3. Inner covering
extruded, acc. To HD 603.1
4. Concentric conductor
copper wires and copper tape,
applied helically
5. Outer sheath
PVC, DMV5
6. Colour
black
Laying Instructions
max. installation temperature: 70°C
min. installation temperature: 5°C
min. bending radius
a.) -single-core cable: 15xD
-multicore cable: 12xD
b.) For single bends these radii may be
reduced in extreme case by half, if
- proper handling, heating to appr. 30°C,
bending over a former – is ensured.
Characteristics
Construction characteristics | |
---|---|
Concentric conductor | Copper wires and helical copper tape |
Sheath colour | Black |
Conductor material | Copper |
Insulation | PVC |
Outer sheath | PVC |
Halogen free | No |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |