Description
Standards
International : HD 22.4Description
Application
Flexible cables H05RR-F for mobile or semi-fixed small appliance, especially those producing of heat (boiling appliance, radiator, etc)
Installation
Open air.
Marking
USE <har>H05RR-F nB (x ou G) Smm² 269 NEXANS
- n = number of cores
- s = section in mm²
- G = with Green-Yellow
- x = without Green-Yellow
Characteristics
Construction characteristics | |
---|---|
Conductor flexibility | Flexible class 5 |
Sheath colour | Black |
Conductor material | Bare copper |
Outer sheath | Elastomer |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Cable flexibility | Flexible |
Usage characteristics | |
Max. conductor temperature in service | 60°C |
Short-circuit max. conductor temperature | 200°C |
Operating temperature, range | -5 .. 60°C |
Weather resistance | Medium |
Chemical resistance | Accidental |
Water proof | Accidental |
Length | 50m |
Flame retardant | No |
Docs and info
New cores identification
|
||
Number of cores |
HD 308 S2 since january 2004 |
|
G (earth core) |
X (without earth core) |
|
1 |
|
Black (preferential) |
2 |
|
Blue + Brown |
3* |
Green - Yellow + Blue + Brown |
Brown + Black + Grey |
3** |
|
Blue + Brown + Black |
4 |
Green - Yellow + Brown + Black + Grey |
Blue + Brown + Black + Grey |
5 |
Green - Yellow + Blue + Brown + Black + Grey |
Blue + Brown + Black + Grey + Black |
> 5 |
White printed numbers + 1 Green - Yellow |
White printed numbers |
* For the cables without Green/Yellow with a cross-section >4mm² |
||
** For the cables without Green/Yellow with a cross-section of 1,5mm² & 2,5mm² |