Voice Patch Panels

Description
- Hight density RJ45 panels for voice applications
- Available in black and in white
Description
- Hight density RJ45 panels for voice applications
- Available in black and in white
Standards
International : ISO/IEC 11801Description
Nexans high density Voice Panels are designed to integrate voice circuits in standard structured cabling systems.
- 50 RJ45 ports on 1U
- Mount to standard 19" rack
- LSA/110 punchdown
- Accept multi-pair cables from 22 to 26 AWG
- Supplied with fixings
- Earthing strap included