LANmark-5 Snap-In connector

Description
- Available in Screened and Unscreened version
- Version for stranded wire available, both in Screened and Unscreened
- No punchdown tool needed for termination
- Reduced risk of installation errors gives consistent performance
- Compatible with all Snap-in hardware
- Compatible with keystone format using additional clip

Description
- Available in Screened and Unscreened version
- Version for stranded wire available, both in Screened and Unscreened
- No punchdown tool needed for termination
- Reduced risk of installation errors gives consistent performance
- Compatible with all Snap-in hardware
- Compatible with keystone format using additional clip
Standards
International : ISO/IEC 11801National : TIA/EIA-568-B.2; TIA/EIA-568-B.2
Description
Application
The LANmark-5 Snap-in connector range is part of the Nexans modular system and fits in all structural hardware designed for this range. As such it supports all data applications defined for Cat 5 and Cat 5e, such as 10baseT, Fast Ethernet, Gigabit Ethernet, 155 ATM.
Performance
The LANmark-5 Snap-in connector is designed to reach the highest performance in Cat5e. It has outstanding performance for attenuation (insertion loss), NEXT/FEXT, Power Sum NEXT/FEXT and Return Loss, exceeding the Cat 5e connector specs as in ISO/IEC 11801:2002. Used with Nexans LANmark-5 cable and patchcords, the connector is tested to exceed the link and stringent four-connector channel requirements as defined in the ISO/IEC 11801:2002 standard.
Guarantees
The LANmark-5 Snap-in connector range is covered by the Nexans guarantee conform The General Terms and Conditions of Sales. In combination with the Nexans LANmark-5 product range, the Nexans Certified System Warranty can be obtained, covering parts, system and labour.
Installation
The LANmark-5 Snap-in connector range is designed to be terminated by hand, without punchdown tool. The exclusive construction of the wire organizer makes termination fast and self-evident. To allow an even quicker and easier installation, an optional comfort tool can be used (N420.567). This tool includes an extraction mechanism which makes the connector re-usable. The LANmark-5 snap-in range is Nexans technology inside and user friendly outside.
- Fast and easy termination thanks to wire organiser
- No punchdown tool needed
- Colour code : T568A and T568B
- Re-usable with universal comfort tool (N420.567)
- Fits in all Nexans structural hardware for snap-in format
- Different versions available: for solid wire and for stranded wire, both in screened and unscreened version.
Characteristics
Construction characteristics | |
---|---|
Connector type | RJ45 and Tool-less IDC |
Usage characteristics | |
Range | LANmark-5 |
Specific characteristics | |
See all products | |
|