Aerial - GRHSLGL Loose tube slotted core (12 - 72 fibres)

Description
Type GRHSLGL is a loose tube slotted core fibre optical cable. The cable type is intended for use in regional and urban networks for aerial installations.

Description
Standards
International : IEC 60793; IEC 60794; ITU-T Rec. G.650; ITU-T Rec. G.652Description
The cable type is intended for outdoor use in aerial installations. The design can incorporate 12 to 72 fibres in loose tubes. The individually coloured fibres are tubed in groups of maximum 12, and placed into in a slotted core profile of polyethylene, which is extruded onto a dielectric fibre reinforced strength member (FRP). The cable type is longitudinal water-blocked through the use of swellable yarn. The cable is sheathed in two layers of halogen-free black polyethylene with a intermediate layer of aramid yarns.
Quality and environmental management system
Certified according to ISO 9001, IRIS, ISO/TS 16949 and ISO 14001.
Characteristics
Construction characteristics | |
---|---|
Construction type | Slotted core |
Fiber optic type | SM (G.652D) |
Type of secondary protection | Loose tube |
Reinforcement members material type | Fiber glass |
Inner sheath | Polyethylene |
Outer sheath | HDPE |
Sheath colour | Black |
Halogen free | Yes |
Metal free | Yes |
Armour type | Aramid yarn |
Material used for longitudinal water tightness | Swellable yarn |
Dimensional characteristics | |
Number of optical fibres, range | 4 .. 72 |
Usage characteristics | |
Installation type | Aerial - self-supporting |
Operating temperature, range | -40 .. 70°C |
Ambient installation temperature, range | -15 .. 60°C |
Storage temperature, range | -40 .. 70°C |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Selling information
The cable is delivered on wooden recyclable drums in lengths according to arrangement. The drum is marked with the cable type, length, rolling direction and installation information. Cable ends closed with end cap.