LANsense Fibre Patch Cords

Description
- Additional copper pin for port detection
- High bandwidth OM3 fibre
- Available with LC connectors

Description
- Additional copper pin for port detection
- High bandwidth OM3 fibre
- Available with LC connectors
Standards
International : ISO/IEC 11801Description
The LC LANSense patch cord uses the standard LC duplex connector, enabling high-density fiber connections to be achieved. The LC LANSense cord, however, has an over-boot to incorporate the sensing capability of the LANSense products. The LANSense patch cords are available in both high bandwidth OM4 and single-mode OS2 fibre types and so offer a comprehensive range of patch cords for interfacing with the latest network equipment.