LANsense Copper Patch Cords
Description
- 9th pin for port detection
- Ensures maximum channel performance
- Cat 6, Cat 6A & Cat 7A
- Screened & Unscreened
- Available in different lengths

Description
- 9th pin for port detection
- Ensures maximum channel performance
- Cat 6, Cat 6A & Cat 7A
- Screened & Unscreened
- Available in different lengths
Standards
International : EN 50265-2-1; ISO/IEC 11801National : TIA/EIA-568-B.2; TIA/EIA-568-B.2
Description
The Nexans LANsense patchcord range is suitable for use in voice or data network installations. The 4 pair construction and robust RJ45 connectors provide for long term network reliability. The patchcords have an unobtrusive external probe built into the plug boot which mates with the sensors built into the patch panels. The patchcords can be supplied in different lengths and with different colour latch protectors to allow differentiation of services and workgroups.