Structural Hardware New

Description
- For all 45x45mm fittings
- Fits Surface Mount Boxes, Cover plates and Ducts
- Outlets include labeling and shutters
- Suitable for all snap-in adaptors.
- Easy click-in mechanism.

Description
- For all 45x45mm fittings
- Fits Surface Mount Boxes, Cover plates and Ducts
- Outlets include labeling and shutters
- Suitable for all snap-in adaptors.
- Easy click-in mechanism.
Standards
International : ISO/IEC 11801Description
Application
This range of outlets is suitable for any environment: ducts, cover plates and surface mount boxes (including 45 fittings). The range features Snap-in adaptors for fast and easy installation.
For the specific information on the Snap-in adaptors , refer to the corresponding datasheets.
Guarantees
- All plastic material is UL 94V0
Installation
These modular outlets fit into a complete range of international 45x45 covering plates and surface mount boxes.
For easy management and identification, the outlets are include an integrated outlet labelling system using transparent windows.
The Snap-in connectors are inserted into the modular outlet by a simple click-in mechanism.