Description
Based on more than 25 years of experience in the field of high-performance optical fiber networks, Nexans is offering state-of-the-art active Ethernet based switch systems for building networks (Fiber To The Office), energy and broadband networks (Smart Grids) and for harsh environment applications.
Fields of application includes the structured cabling based on fiber (Fiber To The Office), infrastructures for airports, the networking of transformer substations, the control of wind turbines and security (e. g. access control, video surveillance, etc.).
System groups:
- Fiber To The Office Systems (Snap In) with Power over Ethernet
- Fiber To The Office Systems (Snap In) without Power over Ethernet
- Fiber To The Office Systems (Desk Systems) with Power over Ethernet
- Systems for harsh environments (IEC61850-3 / -40°C ... +85°C)
- Systems for harsh environments (-25°C ... +70°C)
Products and services
Please select any level of our catalogue structure to refine your selection by clicking on the title of a group of items.